Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
A - Wheel
Bill of material
275 AK 25
ORDERNO
Article-number
275 AK 25
WDAB
Wheel-Ø A x width B
275x60 mm
LC
Load capacity
1000 kg
BT
Band thickness
12 mm
HW
Hub width
60 mm
FL
Fixing length
56 mm
WB
Wheel bearing
2 Ball bearings 6205 2RS
BD
Bore diameter
25 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura